Knowledge Search
Download document () of 20

338460
Model code: 01.NL250.10API.E.V.VA

Eaton 01.NL In-Line Filter Elements, 01.NL 250.10API.E.V.VA, 10API, Glass fiber fleece (API), Size: 250

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
338460
Model Code
01.NL250.10API.E.V.VA
Product Length/Depth
249.1 mm
Product Diameter
80 mm
Product Weight
0.95 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
10 API
Filter media type
Glass fiber fleece (API)
Sealing material
Viton
Nominal size
250

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.