Knowledge Search
Download document () of 20

340016
Model code: 01.E2001.10API.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 2001.10API.10.E.P, 10API, Glass fiber fleece (API), 145 psi (10 Bar), Size: 2001

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
340016
Model Code
01.E2001.10API.10.E.P.-
Product Length/Depth
500 mm
Product Diameter
190 mm
Product Weight
6.75 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Lubrication filter elements
Filter fineness
10 API
Filter media type
Glass fiber fleece (API)
Sealing material
Nitrile
Nominal size
2001
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.