Download document () of 20

3543100M51M

Eaton Cooper Power series current limiting backup fuse, Under oil, 8.3 kV, 2.1 inch diameter, Distribution C, 100A, 50 kA max interrupt current, 610A min interrupt current, ELSP, 1/4-20 threaded hole both sides

General specifications

Product Name
Eaton Cooper Power series current limiting backup fuse
Catalog Number
3543100M51M
UPC
194006026321
Product Height
9.6 in
Product Diameter
2.1 in
Product Weight
2 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
1/4 - 20 threaded hole both sides
Indicators
Without Indicator

Electrical Ratings

Amperage Rating
100 A
Fuse ratings
Distribution C
Interrupting current - max
50 kA
Interrupting current - min
610 A
Interrupting current - min
610 A
Voltage rating
8.3 kV

Mounting

Mounting option
Under oil

Type

Fuse type
ELSP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE