Download document () of 20

363012-1

Eaton B-Line series Type 1 panel enclosures, 36" height, 12" length, 30" width, NEMA 1, Hinged cover, 1 enclosure, Wall mount, Medium single door, Keyhole slots, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 panel enclosures
Catalog Number
363012-1
UPC
782051017335
Product Length/Depth
12 in
Product Height
36 in
Product Width
30 in
Product Weight
87 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
14 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
1 enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
Keyhole slots
Closure type
Hinged

Standards

NEMA Rating
1
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.