Download document () of 20

364216DRHC

Eaton B-Line series Type 3/3R panel enclosures, 36" height, 16" length, 42" width, NEMA 3R, Hinged cover, DRHC enclosure, Wall mount, Medium double door, External mounting feet, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 3/3R panel enclosures
Catalog Number
364216DRHC
UPC
782051408959
Product Length/Depth
16 in
Product Height
36 in
Product Width
42 in
Product Weight
181.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
12 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium double door
Model
DRHC enclosure
Cover type
Hinged
Mounting method
Wall
Mounting hole details
External mounting feet
Locking provisions
Padlock provision
Closure type
Hinged
Special features
T-handle with 3-pt latching

Standards

NEMA Rating
3R
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.