Download document () of 20

37MMCKA

Eaton meter stack blank cover kit, Blank cover kit, 35MM and 37MM Modular Metering Stacks

General specifications

Product Name
Eaton meter stack blank cover kit
Catalog Number
37MMCKA
UPC
782116058051
Product Length/Depth
19 in
Product Height
0.5 in
Product Width
15 in
Product Weight
3.26 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Kit replaces meter cover preventing access to socket. For all units made after 11/2002.

Product specifications

Type
Blank cover kit
Used with
35MM and 37MM Modular Metering Stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com