Knowledge Search
Download document () of 20

380G

Eaton Crouse-Hinds series Condulet Form 8 cover with integral gasket, Sheet steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 cover with integral gasket
Catalog Number
380G
UPC
662276018327
Product Length/Depth
1.75 in
Product Height
5.59 in
Product Width
0.25 in
Product Weight
0.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Material
Sheet steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.