Knowledge Search
Download document () of 20
To be discontinued

38B-BOX

Eaton power device receptacle, Dryer, #12 - 4 AWG, 30A, Flush, 125/250V, Back, Brown, NEMA 10-30R, Three-pole, Three-wire, Three-pole, three-wire, non grounding, Screw, Glass-filled nylon, Power, Used with S80

A newer version of this product is available:

General specifications

Product Name
Eaton power device receptacle
Catalog Number
38B-BOX
UPC
032664199103
Product Length/Depth
2.226 in
Product Height
3.674 in
Product Width
2.256 in
Product Weight
0.26 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed

Product specifications

Used with
S80
Special features
Dryer
Amperage Rating
30A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Number of poles
Three-pole
Color
Brown
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
10-30R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Three-pole, three-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.