Knowledge Search
Download document () of 20

3BR1836L200

Eaton BR main lug loadcenter,No feed-thru lugs,Main lug,200 A,C4,Aluminum,Cover included,NEMA 1,Metallic,25 kAIC,BWH,Combination,36 Circuits,18 Spaces,Four-wire,Three-phase,Type BR 1-inch breakers,208 Y/120, 240 V,#1 AWG-300 kcmil Cu/Al

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
3BR1836L200
UPC
786676442053
Product Length/Depth
3.88 in
Product Height
21 in
Product Width
14.31 in
Product Weight
25.4 lb
Warranty
10 year
Certifications
UL 67
UL 50
Catalog Notes
Suitable for use as service equipment when no more than 6 main disconnecting means are provided or when not used as lighting & appliance panelboard

Product specifications

Special features
No feed-thru lugs
Type
Main lug
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BWH
Mounting
Combination
Number of circuits
36
Number of spaces
18
Phase
Three-phase
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Wire size
#1 AWG-300 kcmil Cu/Al
Box size
C4
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
NEMA rating
NEMA 1
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.