Knowledge Search
Download document () of 20

3BR3030N100S

Eaton BR convertible loadcenter,No feed-thru lugs, includes BREQS125 hold-down screw,Convertible main,100 A,D1,Aluminum,Cover included,NEMA1,Metallic,10 kAIC,BR,Surface,30 Circuits,30 Spaces,Four-wire,Three-phase,208 Y/120, 240 V

General specifications

Product Name
Eaton BR convertible loadcenter
Catalog Number
3BR3030N100S
UPC
786676443005
Product Length/Depth
3.88 in
Product Height
29.13 in
Product Width
14.31 in
Product Weight
20 lb
Warranty
10 year
Certifications
UL 50
UL 67
Catalog Notes
The maximum rating of the panel is the main breaker rating when used as service entrance equipment. Has notch for brhdk125 hold-down kit.

Product specifications

Special features
No feed-thru lugs, includes BREQS125 hold-down screw
Type
Convertible main
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Mounting
Surface
Number of circuits
30
Number of spaces
30
Phase
Three-phase
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Wire size
Determined by circuit breaker installed
Box size
D1
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.