Knowledge Search
Download document () of 20
To be discontinued

3BR4242B200

Eaton BR main breaker loadcenter,No feed-thru lugs,Main circuit breaker,200 A,L2,Aluminum,Cover included,NEMA 1,Metallic,10 kAIC,CC,42 Circuits,42 Spaces,Four-wire,Three-phase,#1 AWG-250 kcmil Cu/Al,Combination,208 Y/120, 240 V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
3BR4242B200
UPC
786676441001
Product Length/Depth
3.88 in
Product Height
45 in
Product Width
14.31 in
Product Weight
42 lb
Warranty
10 year
Certifications
UL 67
UL 50
Catalog Notes
Listed for use as service entrance equipment and shipped with a neutral bonding strap preattached, the maximum rating of the panel is the main breaker rating when used as service entrance equipment

Product specifications

Special features
No feed-thru lugs
Type
Main circuit breaker
Amperage Rating
200 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
CC
Number of circuits
42
Number of spaces
42
Phase
Three-phase
Wire size
#1 AWG-250 kcmil Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Box size
L2
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
4
NEMA rating
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.