Knowledge Search
Download document () of 20

3BR4242LC200R

Eaton BR main lug loadcenter,No feed-thru lugs,Main lug,200 A,L1R,Copper,Cover included,NEMA 3R,Metallic,25 kAIC,BWH,NEMA 3R,42 Circuits,42 Spaces,Four-wire,Three-phase,Type BR 1-inch breakers,208 Y/120, 240 V,#1/0 AWG-300 kcmil Cu/Al

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
3BR4242LC200R
UPC
786676442701
Product Length/Depth
5.19 in
Product Height
45 in
Product Width
14.31 in
Product Weight
100 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
No feed-thru lugs
Type
Main lug
Amperage Rating
200 A
Bus material
Copper
Cover
Cover included
Main circuit breaker
BWH
Number of circuits
42
Number of spaces
42
Phase
Three-phase
Used with
Type BR 1-inch breakers
Voltage rating
208Y/120, 240V
Wire size
#1/0 AWG-300 kcmil Cu/Al
Box size
L1R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
NEMA rating
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.