Download document () of 20

3MM312R12RL

Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 125A, Aluminum Bus 1200 Ampere, No bypass, Indoor/outdoor, Five-jaws, 3 Sockets , Three-phase in, single-phase out, Ringless Security, 120/208V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
3MM312R12RL
UPC
782114786222
Product Length/Depth
40 in
Product Height
8.5 in
Product Width
15.5 in
Product Weight
57 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Residential meter stack
Utility approvals
TX : Texas-New Mexico Power (TNMP)
NM : Texas-New Mexico Power (TNMP)
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Secondary circuit breaker
BR2_, BRH2_, BRHH2_
Bus Rating
1200 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
125A
Bus material
Aluminum
Bypass
None
Number of jaws
Five-jaw
Number of sockets
3
Phase balance
A-B
Security
Ringless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com