Download document () of 20

3MM412RRLBC

Eaton 3MM residential meter stack, Multiple metering, 125A, Cu, Bus:800A, Horn bypass, Outdoor, Depends on selected MCB, 5-jaw, Sockets:4, Three-phase in, single-phase out, B-C, BR2_, BRH2_, BRHH2_, BRX2, Ringless, Socket:125A, 120/208 Vac

General specifications

Product Name
Eaton 3MM residential meter stack
Catalog Number
3MM412RRLBC
UPC
782114990797
Product Length/Depth
12.26 in
Product Height
48.5 in
Product Width
7.01 in
Product Weight
63 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Multiple metering

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com