Download document () of 20

3MM512R12

Eaton's Three-Phase Residential Meter Stack Module, Group Metering, 125A, Aluminum Bus 1200 Ampere, No bypass , Indoor/outdoor, Five-jaws, 5 Sockets, Three-phase in single-phase out, A-B phase Balance, Ring Security, 120/208V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
3MM512R12
UPC
782114733745
Product Length/Depth
55.5 in
Product Height
8.5 in
Product Width
15.5 in
Product Weight
68 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Group Metering
Utility approvals
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
TX : CenterPoint Energy (HL&P/Reliant)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Indoor/outdoor
Secondary circuit breaker
BR2_, BRH2_, BRHH2_
Bus Rating
1200 A
Phase
Three-phase in, single-phase out
Voltage rating
120/208V
Amperage Rating
125A
Bus material
Aluminum
Bypass
None
Number of jaws
Five-jaw
Number of sockets
5
Phase balance
A-B
Security
Ring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com