Download document () of 20

3MMBLKIT

Eaton Group Metering Accessories and Renewal Parts, Barrel lock bracket kit, For 1MP, 1MM, and 3MM modular metering stacks

General specifications

Product Name
Eaton barrel lock kit
Catalog Number
3MMBLKIT
UPC
782114869055
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Needed when using barrel lock security, Main tenant feeders can exit bottom or back. Knockouts are available at all exit locations.

Product specifications

Special features
Suitable for 1MP, 1MM, and 3MM modular metering stacks
Type
Barrel lock kit
Used with
1MP, 1MM, and 3MM modular metering stacks
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com