Download document () of 20

3MMSURGE1

Eaton Metering Surge; 1200 AMP; 208Y/120V; 3-Phase; 100 kA per Phase

General specifications

Product Name
Eaton surge metering
Catalog Number
3MMSURGE1
UPC
786689526269
Product Length/Depth
21.5 in
Product Height
10.75 in
Product Width
12 in
Product Weight
47.5 lb
Certifications
UL Listed

Product specifications

Type
Surge metering

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com