Download document () of 20

3MTB1200RC

Eaton main terminal box, 1200A, Copper, NEMA 3R, Overhead/underground, Four-wire, Three-phase, 120/208V, (2) 250-500 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB1200RC
UPC
782114632178
Product Length/Depth
11.19 in
Product Height
47.7 in
Product Width
11.19 in
Product Weight
200 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For compression lug landing kits, order 3MTB1200CLK (includes landings for 3-phases and neutral).

Product specifications

Amperage Rating
1200A
Bus material
Copper
Feed type
Top/bottom
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(2) 250-500 kcmil
Utility approvals
NC : Dominion
VA : Dominion
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com