Download document () of 20

3MTB1600RCRIS

Eaton main terminal box, Riser Box, 1600A, Copper, NEMA 3R, Overhead/underground, Four-wire, Three-phase, 120/208V, (5) 1/0-750 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB1600RCRIS
UPC
786685632780
Product Length/Depth
11.646 in
Product Height
60.575 in
Product Width
28.48 in
Product Weight
202 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For 1600A units, to obtain (40) 750 kcmil cables per-phase- order catalog number 3MTB1600BLK, one lug per main terminal box ordered. For 1600A units compression lug landing kit, order catalog number 3MTB1600CLK.

Product specifications

Type
Riser box
Amperage Rating
1600A
Bus material
Copper
Feed type
Top/bottom
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(2) #1/0–300 kcmil, (1) 750 kcmil
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com