Download document () of 20

3MTB2000RC

Eaton main terminal box, 2000A, Copper, NEMA 3R, Overhead/underground, Four-Wire, Three-phase, 120/208V, (8) 750 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB2000RC
UPC
786689015237
Product Length/Depth
17.39 in
Product Height
60.58 in
Product Width
32.88 in
Product Weight
250 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Amperage Rating
2000A
Bus material
Copper
Feed type
Top/bottom
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(8) 1/0–750 kcmil or (16) 1/0–300 kcmil
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com