Download document () of 20

3MTB400R

Eaton main terminal box, 400A, Aluminum, NEMA 3R, Overhead/underground, Four-wire, Three-phase, 120/208V, (1) #6 AWG-600 kcmil, (2) #1/0 AWG-250 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB400R
UPC
786849053086
Product Length/Depth
6.5 in
Product Height
7.5 in
Product Width
13.5 in
Product Weight
54 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For compression lug landing kits, order 3MTB1200CLK (includes landings for 3-phases and neutral).

Product specifications

Amperage Rating
400A
Bus material
Aluminum
Feed type
Top/bottom
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(1) #6 AWG-600 kcmil, (2) #1/0 AWG-250 kcmil
Utility approvals
MI : Consumers Energy
MI : DTE Energy (Detroit Edison)
HI : Hawaiian Electric
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
WI : WE Energies / Wisconsin Public Service (WPS)
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com