Download document () of 20

3MTB600R

Eaton Main Terminal Box Group Metering, 600A, Aluminum, NEMA 3R, Overhead/Underground, Four-wire, Three-phase, 120/208V, (2) 250-500 kcmil

General specifications

Product Name
Eaton main terminal box
Catalog Number
3MTB600R
UPC
786849053093
Product Length/Depth
6.5 in
Product Height
53.9375 in
Product Width
13.5 in
Product Weight
47.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
For compression lug landing kits for 600A units, order 3MTB600CLK. Kit includes lug landings for three phases and neutral.

Product specifications

Amperage Rating
600A
Bus material
Aluminum
Feed type
Top/bottom
Phase
Three-phase
Voltage rating
120/208 V
Wire size
(2) 250-500 kcmil
Utility approvals
MI : Consumers Energy
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
WI : WE Energies / Wisconsin Public Service (WPS)
HI : Hawaiian Electric
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com