Knowledge Search
Download document () of 20
To be discontinued

3S350

Eaton 3S UPS, 350 VA, 200 W, 5-15P input, Outlets: (4) 5-15R, (4) 5-15R surge only

List price $82

General specifications

Product Name
Eaton 3S UPS
Catalog Number
3S350
UPC
743172039675
Product Length/Depth
13.2 in
Product Height
3.4 in
Product Width
5.5 in
Product Weight
6.6 lb
Warranty
3 year factory warranty with online product registration
Compliances
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b
Certifications
UL 1778
UL 497A
NOM
cUL Listed
Catalog Notes
3 SERIES, User replaceable batteries.

Battery

Runtime graph
Battery replacement
User replaceable
Battery quantity
1

Electrical output

Battery type
Sealed, lead-acid
Receptacle
(4) 5-15R, (4) 5-15R surge only
Output power factor
0.6
Output voltage range
102-132 V
Output frequency
0.1 Hz
Topology
Offline/Standby

Electrical input

Input connection
5-15P
Input frequency range
57-70 Hz

Communications

Ethernet interface
Yes

Environmental

Altitude
3000 m
Noise level
<50 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
20-93% non-condensing

Additional specifications

Package contents
  • 1 ready-to-go UPS
  • User guide
Color
Black
Efficiency at max. load
97%
Surge protection
Yes

Warranty and support

Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 3SW5Y-0750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.