Download document () of 20

3UGPB400R

Eaton Utility Pull Box, 400A, Aluminum, NEMA 3R, Underground, Four-wire, Three-phase, (1) #1/0-750 kcmil, (2) #1/0-300 kcmil, 120/208V

General specifications

Product Name
Eaton utility pull box
Catalog Number
3UGPB400R
UPC
782116008032
Product Length/Depth
16.32 in
Product Height
44.82 in
Product Width
8.28 in
Product Weight
60 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Pull box section includes landing studs for line side compression lugs. Wire sizes refer to load side connection. Requires cable connection in field to main device, does not include horizontal cross bus.

Product specifications

Type
Utility pull box
Amperage Rating
400A
Bus material
Aluminum
Feed type
Bottom
Phase
Three-phase
Load
(1) #1/0-750 kcmil, (2) #1/0-300 kcmil
Voltage rating
120/208 V
Utility approvals
ID : Avista Utilities
WA : Avista Utilities
MI : Consumers Energy
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
WI : WE Energies / Wisconsin Public Service (WPS)
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com