Download document () of 20

3UGPB800RC

Eaton Utility Pull Box, 800A, Copper, NEMA 3R, Underground, Four-wire, Three-phase, (2) #1/0-750 kcmil, (4) #1/0-300 kcmil, 120/208V

General specifications

Product Name
Eaton utility pull box
Catalog Number
3UGPB800RC
UPC
782114990933
Product Length/Depth
24.37 in
Product Height
46.82 in
Product Width
12.28 in
Product Weight
78 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Pull box section includes landing studs for line side compression lugs. Wire sizes refer to load side connection. Requires cable connection in field to main device, does not include horizontal cross bus.

Product specifications

Type
Utility pull box
Amperage Rating
800A
Bus material
Copper
Feed type
Bottom
Phase
Three-phase
Load
(2) #1/0-750 kcmil, (4) #1/0-300 kcmil
Voltage rating
120/208 V
Utility approvals
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com