Download document () of 20

40071354870

Eaton Atlantic LED, Exit sign, 24m viewing distance, Single side, CGLine + technology, LED, Maintained / Non-Maintained operation, IP65, 1h/3h/8h selectable duration

General specifications

Product Name
Eaton Atlantic LED SC Emergency Luminaire
Catalog Number
40071354870
EAN
4012539344445
Product Length/Depth
303 mm
Product Height
62 mm
Product Width
136 mm
Product Weight
1.42 kg
Certifications
CE
Global Catalog
40071354870

Product specifications

Battery voltage
3.7 V
Battery quality
Lithium-ion
Glow wire test
850 °C
Protection class
I
Outdoor use compliance
True
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
Other
Lamp power
1.6 W
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.91
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
7.2 W
Rated life time L70/B50 at 25 °C
50000 hour
Rated life time L90/B10 at 25 °C
50000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Apparent power at mains operation(NM)
7.2 VA
Effective power at mains operation (nm)
7 W
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
35 °C
Nominal operation time - min
1 hour
Nominal operation time - max
8 hour
Autonomy
1/3/8 hours
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
7001
Mounting Method
Wall surface mounted
Material housing
Aluminium
Color housing
Grey
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
False
Built-in Length
310 mm
Built-in Width
150 mm
Number Of Poles (Numeric)
3
Impact strength
IK10
Kind of luminaire
Safety and exit sign luminaire
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
70
Luminaire With Limited Surface Temperature, Sign D
True
Number of lighting heads
1
Viewing distance
24 m
Data connection terminal
1.5 mm²
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Testing system
CGLine +
With remote control
No

Export product specification