Download document () of 20
To be discontinued

40891400

Eaton counter accessories, Rotary Contactor, Leaf switch output, 1:1, ES9513 rotary contactor

General specifications

Product Name
Eaton counter lineal contactor
Catalog Number
40891400
UPC
782114011744
Product Length/Depth
2.75 in
Product Height
2.75 in
Product Width
0.85 in
Product Weight
4.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Catalog Notes
Leaf Switch Output; No Power Required; 12-inch Wire Leads
Global Catalog
40891400

Product specifications

Output
Leaf switch output

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.