Knowledge Search
Download document () of 20

41-3844-101

Eaton Magnum DS testing product, Magnum DS Arc Quenching System tester,

General specifications

Product Name
Eaton Magnum DS testing product
Catalog Number
41-3844-101
UPC
786680237119
Product Length/Depth
10.75 in
Product Height
13.5 in
Product Width
5.5 in
Product Weight
7.35 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Magnum DS Renewal Parts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.