Knowledge Search
Download document () of 20

4270B

Eaton residential grade duplex receptacle, #14-10 AWG, 15A, Commercial, Residential, Flush, 125V, Side and push, Brown, Brass, High-impact thermoplastic, 5-15R, Duplex, Screw, Thermoplastic, Core pack

General specifications

Product Name
Eaton residential grade duplex receptacle
Catalog Number
4270B
UPC
032664149504
Product Length/Depth
1.31 in
Product Height
4.19 in
Product Width
0.69 in
Product Weight
0.01 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
No ears
Application
Commercial/residential
Device grade
Standard grade
Wiring method
Side and push
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Thermoplastic
Packaging type
Core pack
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact thermoplastic
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.