Download document () of 20
We make what matters work*

4297SC

Eaton pringle sensor,Sensor, split core (8.0 x 24.0),2500A,Top/bottom,Sensor,Electrical trip,CBC

General specifications

Product Name
Eaton pringle sensor
Catalog Number
4297SC
UPC
786685117027
Product Length/Depth
48 in
Product Height
17 in
Product Width
20 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
To place an order for replacement parts, please call 1-800-356-1243.
Product Type
Accessory

Physical Attributes

Feed type
Top/bottom
Switch type
Electrical trip
Type
Sensor

Performance Ratings

Amperage Rating
2500A

Miscellaneous

Product Category
Sensor
Used with
CBC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.