Knowledge Search
Download document () of 20

454D507G06

Eaton Navy and Marine complete molded case circuit breaker, ALB-1, Fixed thermal, fixed magnetic trip, Single-pole, 30A, 125 V/dc, 5 kAIC at 125 V, 2.5 kAIC at 125 Vdc, Line and load, Naval, 60/400 Hz, Clamp type stab, Pressure

General specifications

Product Name
Eaton Navy & Marine complete molded case circuit breaker
Catalog Number
454D507G06
UPC
786679836606
Product Length/Depth
4 in
Product Height
1.1 in
Product Width
3.4 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Catalog Notes
NSN 5925-01-138-9593

Product specifications

Amperage Rating
30 A
Voltage rating
125 Vac/dc
Trip Type
T186
Circuit breaker type
ALB-1
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frequency rating
60 to 400 Hz
Class
Naval
Line
Clamp type stab
Prod load
Pressure
Interrupt rating
2.5 kAIC at 125 Vdc
5 kAIC at 125 Vac
Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.