Download document () of 20
Discontinued

48-1268-4

Eaton brake shoe, 10 in brake shoe with bonded lining, Magnetically operated.

General specifications

Product Name
Eaton brake shoe
Catalog Number
48-1268-4
UPC
782113617886
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Certifications
UL listed
Global Catalog
48-1268-4

Product specifications

Accessories
Brake

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.