Knowledge Search
Download document () of 20

4862-BOX

Eaton Arrow Hart straight blade plug , #18-12 AWG, 15A, Commercial, 125V, Back wire, Yellow, Brass, Vinyl, 1-15P, Two-pole, two-wire, non grounding, Screw, Vinyl, ED Box

General specifications

Product Name
Eaton Arrow Hart straight blade plug
Catalog Number
4862-BOX
UPC
032664340703
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.08 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Special features
Non-grounding
Type
Plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Non-grounding
Application
Commercial
Device grade
Commercial specification grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Straight body
Material
Vinyl
Packaging type
ED Box
Color
Yellow
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
1-15P
Torque rating
15 lbf-inch
Design type
Straight blade
Face/body material
Vinyl
Receptacle type
Two-pole, two-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.