Download document () of 20

5002512
Model code: V0211B2R03

Eaton V021 Pressure Filter Elements, V0211B2R03, R03, R-Pak, Buna-N, 150 psi (10 Bar), Size: 286

General specifications

Product Name
Eaton V021 Pressure Filter Element
Catalog Number
5002512
Model Code
V0211B2R03
Product Length/Depth
279.4 mm
Product Height
406.4 mm
Product Width
304.8 mm
Product Weight
9.53 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO2942
ISO2941
ISO3723
ISO3968
ISO2943
Global Catalog
5002512

Product specifications

Filter element type
Spin-on Filter element
Filter fineness
R03
Filter media type
R-Pak
Sealing material
Buna-N
Nominal size
286
Delta P resistance
150 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.