Knowledge Search
Download document () of 20
Discontinued

504C191G36

Molded Case Naval Shipboard Circuit Breaker, Complete breaker, NQB-A250, Front connection, Three-pole, 250A, 500 Vac, 250 Vdc, Non-automatic trip range

General specifications

Product Name
Eaton Navy & Marine complete molded case circuit breaker
Catalog Number
504C191G36
UPC
786679559604
Product Length/Depth
10 in
Product Height
14.5 in
Product Width
14.5 in
Product Weight
18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Catalog Notes
NSN 5925-01-345-3653

Product specifications

Amperage Rating
250 A
Voltage rating
500 Vac, 250 Vdc
Circuit breaker type
NQB-A250
Circuit breaker frame type
Complete breaker
Magnetic trip range
Non-automatic
Class
Naval
Connection
Front
Number of poles
Three-pole
Trip rating
Non-automatic
Type
Complete breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.