Knowledge Search
Download document () of 20

5153V-BOX

Eaton Combination wallplate, Ivory, Toggle, Decorator Cutout, Nylon, Two- gang, Standard, ED Box

General specifications

Product Name
Eaton combination wallplate
Catalog Number
5153V-BOX
UPC
032664493003
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.05 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Toggle and decorator
Type
Wallplate
Cutout
Toggle, Decorator
Wallplate size
Standard
Color
Ivory
Number of gangs
2
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.