Knowledge Search
Download document () of 20

5221-7W-BU

Eaton toggle switch, #14-10 AWG, 15A, Flush, 120V, Side wire, Screw, White, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, Polycarbonate

General specifications

Product Name
Eaton toggle switch
Catalog Number
5221-7W-BU
UPC
032664752193
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.001 lb
Certifications
UL
Federal Specification Classification 6241 05

Product specifications

Special features
Bulk
Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side wire
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
CFL
MLV
FLR
Motor Control
Fan
LED
ELV
HAL
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.