Download document () of 20

53-1317-2

30mm Pilot Devices - Ashville Pushbutton, 30 mm Pilot devices, Buttons and hasps, Buttons and hasps, Ashville

General specifications

Product Name
Eaton pushbutton button
Catalog Number
53-1317-2
UPC
782113642628
Product Length/Depth
1 in
Product Height
0.05 in
Product Width
1 in
Product Weight
0.02 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
Global Catalog
53-1317-2

Product specifications

Special features
Buttons and hasps
Type
Pushbutton accessory
Series
Asheville
Product category
Buttons and hasps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.