Knowledge Search
Download document () of 20
We make what matters work*

5P850GR

Eaton 5P UPS, 1U, 850 VA, 600 W, C14 input, Outputs: (4) C13, 230V, true sine wave, network card optional

View runtime graph

List price $1,130.48

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P850GR
UPC
743172043078
Product Length/Depth
20 in
Product Height
1.7 in
Product Width
17.4 in
Product Weight
30.4 lb
Warranty
3 year on electronics, 3 year on batteries with registration
Compliances
CE Marked
RoHS Compliant
Certifications
UL 497A
NOM
cTUVus
UL 1778
cULus Listed
IEC 62040-2 C1-C2 / EN 55024 / CISPR22 Class B / FCC part 15 Class B
Global Catalog
5P850GR
Product Type
UPS

Battery

Battery replacement
User replaceable
Battery type
Valve Regulated Lead Acid (VRLA)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Output nominal voltage
230V default (200/208/220/230/240V)
Nominal Output Voltage
200V
208V
220V
230V
240V
Output voltage range
184-256 Vac
Output frequency
50/60 Hz
Output power factor
0.7

Electrical input

Input connection
C14
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40-70 Hz in low-sensitivity mode
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input power factor
1
Input voltage range
160-294 V (adjustable to 150 V-294 V)

Communications

Communication
RS-232 (RJ45) ports; USB port as standard (HID). 6-foot RS-232 and USB cables included
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD graphical display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
Relative humidity
0-90% non-condensing

Additional specifications

Package contents
  • 850VA 600W 230V 5P Line-Interactive UPS with 4 Outlets
  • USB cable
  • RS-232 cable
  • (2) IEC to IEC jumper cables
  • 4-outlet cable locking system
  • Mounting hardware
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY w/ REGISTRATION
  • -3 years
  • -Parts, electronics, and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-950UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.