Eaton 5PX extended battery module (EBM), 2U, 48V, TAA compliant, Used with 5PX 1000, 1500, 2200
Product Name |
Eaton 5PX extended battery module (EBM)
|
Catalog Number |
5PXEBM48RTUS
|
UPC |
743172080233
|
Product Length/Depth |
20.6 in
|
Product Height |
3.4 in
|
Product Width |
17.4 in
|
Product Weight |
72 lb
|
Warranty |
3 year on electronics, 3 year on batteries with registration
|
Compliances |
Contact Manufacturer
|
Certifications |
Contact Manufacturer
|
Catalog Notes |
Add up to 4 extended battery modules (EBM) to Eaton 5PX UPS models
|
Form factor |
Rack/tower
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Package contents |
|
Output waveform |
Sine wave
|
Battery type |
Sealed, lead-acid
|
Standard factory warranty |
|
Extended service plans |
|