Download document () of 20

6034719
Model code: HAL-CC_SKH630_L123+N_ABOVE

Eaton Halyester LV systems LV switchgear. Cable terminal set SKH630 L123+N, top

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
6034719
Model Code
HAL-CC_SKH630_L123+N_ABOVE
EAN
8711426425439
Product Length/Depth
630 mm
Product Height
130 mm
Product Width
190 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Global Catalog
6034719

Product specifications

Amperage rating
630 A
Number of poles
Four-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.