Download document () of 20

6039804
Model code: HAL-BS_VSHN_630_GR_3_PEN/N_A_3P

Eaton Halyester LV systems LV switchgear. Branch strip 30 x 8 mm for PEN/N, top, 3-pole

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
6039804
Model Code
HAL-BS_VSHN_630_GR_3_PEN/N_A_3P
EAN
8711426744929
Product Length/Depth
503 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Global Catalog
6039804

Product specifications

Amperage rating
630 A
Number of poles
Single-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.