Knowledge Search
Download document () of 20

6352C58G01

Eaton VCP-W Breaker test kit

General specifications

Product Name
Eaton VCP-W test kit
Catalog Number
6352C58G01
UPC
786685508689
Product Length/Depth
15 in
Product Height
2.5 in
Product Width
15 in
Product Weight
2.77 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated

Product specifications

Used with
W-VACiMB
Type
Test kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com