Download document () of 20

666 SCGV NK

Eaton B-Line series Type 1 junction boxes, 6" height, 6" length, 6" width, NEMA 1, Screw cover, SCGV NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Galvanized steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
666 SCGV NK
UPC
782051002508
Product Length/Depth
6 in
Product Height
6 in
Product Width
6 in
Product Weight
4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Galvanized steel
Wall thickness
16 gauge
Finish color
Unfinished
Color
Gray

Model

Style
Small single door
Model
SCGV NK enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
Thru holes
Special features
Keyhole slots on cover, plated screws

Standards

NEMA Rating
1
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.