Knowledge Search
Download document () of 20
Discontinued

66C1255G73

Eaton Type CHT 3/4-Inch CTL Plug-on CHT Twin Circuit Breaker Clamshell Pack,15-20 A,10 kAIC,Single-pole,120/240V,CHT,#14-8 AWG Cu/Al,Q30,CHT,50-60 Hz,Switching duty rated, HCAR rated

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
66C1255G73
UPC
782116630769
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
2.1 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
UL Listed
Catalog Notes
Switching Duty Rated, HACR Rated
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
15-20A
Voltage rating
120/240 V
Circuit breaker type
CH
Frequency rating
50-60 Hz
Mounting Method
Plug-on
Rating
Switching duty rated, HCAR rated
Interrupt rating
10 kAIC
Main circuit breaker
CHT
Wire size
#14-8 AWG Cu/Al
Number of poles
Single-pole
Quantity
30
Type
Type CHT 3/4-Inch CTL plug-on CHT twin circuit breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com