Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Configuration
Single
Working pressure - max
5500 Psi
Design code
B
Identification
Standard
Main Port Location B
Opposite Sides
Maximum Input Torque
237 N-m
Minimum Working Pressure
5076 Psi
Shaft rotation
Right
Main Port Location A
Opposite Sides
Input shaft
41 Tooth 48/96 Ext, Dia 22.22 [.875], Shaft Ext 24.4 [.96]
Peak Pressure Rating
5500 Psi
Code Title
Eaton Medium Duty Manually Variable Displacement Axial Piston Pump
Type
Variable Displacement
Mounting Flange Location
Standard J744
Mounting Type
Standard
Unit type
Single
Main Port Orientation
Radial
Paint
Black Per Spec 209-13B
Main Port(s)
1.0625-12 UN-2B SAE O-RING PORTS
Displacement
40.6 CCR
Rated speed - max
3600 RPM
Maximum Input Power
84 KW
Valve Plate
Valve Plate- Type 1
Flow at Rated Speed and PSI
140 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton