Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 70360 Series Medium Duty Closed Circuit Pump Manual Control
Catalog Number
70360-RPL-02
Model Code
ACV30RCJ1EEA5Y12110000A0B
Product Length/Depth
11.01 IN
Product Height
7.02 IN
Product Width
10.08 IN
Product Weight
33 LB

Product specifications

Type
Variable Displacement
Configuration
Single
Mounting Flange Location
Standard J744
Mounting Type
Standard
Working pressure - max
5500 Psi
Unit type
Single
Main Port Orientation
Radial
Design code
B
Housing material
Cast Iron
Identification
Standard
Paint
Primer Per Spec 209-13A
Maximum Input Torque
237 N-m
Minimum Working Pressure
5076 Psi
Displacement
49.2 CCR
Control Shaft Location
Right Side
Shaft rotation
Right
Input shaft
13 Tooth External Spline; 16/32 Pitch; 21.806 [.8585] Major Diameter; 41.2 [1.62] Shaft Extension
Rated speed - max
3600 RPM
Maximum Input Power
84 KW
Peak Pressure Rating
5500 Psi
Flow at Rated Speed and PSI
140 LQ
Application
Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications
Drive Shaft Seal Configuration
Single
How to buy from Eaton