Knowledge Search
Download document () of 20

70A2589G01

Eaton 38 kV VCP-WHD door mounted electric levering-in assembly, 125 Vdc, forced cooling

General specifications

Product Name
Eaton VCP-W electric levering-in assembly
Catalog Number
70A2589G01
UPC
786685929248
Product Length/Depth
34.42 in
Product Height
54.81 in
Product Width
34.42 in
Product Weight
1058 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Voltage rating
125 Vac
Cooling Type
Forced Cooling
Coil voltage
110VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com