Download document () of 20

741H0028
Model code: HF7A-800/1A

Eaton Distribution parts. Current transformer HF7A, 800A/1A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741H0028
Model Code
HF7A-800/1A
EAN
5703498702207
Product Length/Depth
146 mm
Product Height
52 mm
Product Width
106 mm
Product Weight
1.06 kg
Compliances
RoHS conform
Global Catalog
741H0028

Product specifications

Opening width - min
80 mm
Opening height - min
60 mm
Nominal current
800 A
Number of inputs (primary)
1
Opening diameter
65 mm
Opening height - max
60 mm
Secondary current input
1 A
Secondary rated apparent power
10 VA
Opening width - max
80 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 10
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.