Knowledge Search
Download document () of 20

7503RB-BOX

Eaton decorator switch, 15A, 120/277V, Back push wiring, Oil rubbed bronze, 3-way 752810

General specifications

Product Name
Eaton decorator switch
Catalog Number
7503RB-BOX
UPC
032664752810
Product Length/Depth
1.75 in
Product Height
4.25 in
Product Width
1.5 in
Product Weight
0.17 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Allowable wire size
#14-12 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
INC
Fan
ELV
CFL
HAL
Motor Control
LED
FLR
MLV
Material
Thermoplastic
Actuator
Decorator
Color
Oil rubbed bronze

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.